UPS: SitePro
GE Digital Energy™ SitePro
The GE SitePro® family of high-performance UPS systems provides critical power protection for a wide range of applications.
All SitePro models operate in a double conversion mode (providing true on-line operation), thus providing the highest levels of power reliability. Each UPS is fully compliant with international standards regarding Voltage and Frequency Independent (VFI) operation. True VFI makes the GE SitePro an extremely reliable UPS for data security and other demanding critical applications.
This continuous on-line UPS is available in models from 10 kVA up to 500 kVA. For highpower redundant applications, the GE SitePro can be installed with up to eight units in parallel, achieving power protection up to 4 MVA. The systems are controlled in a true peer-to-peer configuration with redundancy in all critical elements and functions utilizing GE’s exclusive Redundant Parallel Architecture™ (RPA™) technology. This advanced technology provides the highest possible system reliability for mission critical applications with no single points of failure.
World-class training, power quality applications support, and 24 x 7 global services support the GE SitePro family.