Contacto

Menú de inicio

Languages

UPS: LP 33
City & Travel

UPS: LP 33

GE Digital Energy™ LP 33 - Reliability at its best

The GE Digital Energy™ LP 33 Series is a highly reliable and cost effective three phase UPS system providing critical power protection for a wide range of applications

Every LP 33 system operates in VFI mode (Voltage Frequency Independent) yielding the maximum levels of power reliability for all mission-critical processes. GE’s unique booster-technology provides a high input power factor and low input current harmonic distortion. This prevents the need to oversize gensets.

Input/Output terminals are easily accessible from the front, while the footprint of the LP 33 is one of the most compact available in the market. EMC filters are standard installed in the UPS making sure that the system complies also with the future standards on emission of radio frequencies.

Same as for all GE UPS systems, GE ‘s dedicated UPS service teams provide world-class, 24x7 preventive and corrective services.