Contacto

Menú de inicio

Languages

SecoVac FC
12kV Embedded Pole Vacuum Fuse Contactor
City & Travel

SecoVac FC - Fuse Contactor

SecoVAC series fuse contactor uses IEC/DIN standard current-limiting fuses, with the advantage of ultra-fast and big capacity current cutting

The SecoVac FC 12kV has passed all the Type Tests as per the latest IEC 62271-1 and IEC 62271-106

SecoVAC Vacuum Fuse Contactor are the core component for high voltage motor control center up to 12kV with 50/60Hz. The product can be applied to the three-phase AC motor, distribution transformer, electric furnace and capacitor bank for frequent switch on/off, and can be fitted into 650mm-width mid-mount metal-clad switchgear with the same operation as the vacuum circuit breaker.

 

Compared with Vacuum Circuit Breaker, the short-circuit breaking time is less than 10 ms, and the let-through energy applied to the control equipment has only one five-hundredth. Therefore, the fuse contactor can better protect the equipment and lower the requirement on power cable thickness, thus saving the customer total investment.

 

Features and benefits

  • Withdrawable type
  • Conformance to the latest IEC standards. IEC 62271-1 and IEC 62271-106
  • Comformance to IEC 60282-1 for high voltage fuse
  • With/without mechanical latch
  • HV fuse protection
  • Interlocking features for safety
  • Compact and robust          

Applications

  • Serving global 50 Hz and 60 Hz systems
  • Segments of industry: Power generation, marine, water treatment, mining
  • Medium voltage motor control applications
  • Suitable for special environment conditions: Shock, vibration, high ambient temperature