Contacto

Menú de inicio

Languages

SecoGear
5kV - 15kV IEEE Metal Clad Switchgear
City & Travel

SecoGear 5kV - 15kV IEEE Metal Clad Switchgear

GE’s Industrial Solutions business is committed to our customers and channel partners by providing a reliable medium-voltage portfolio that helps protect and control electrical equipment in commercial applications worldwide.

Safety

  • VCB cannot be racked in/out if the secondary disconnect is not connected
  • Optional integral remote racking motor
  • Electrical/Mechanical interlocks for VCB and LV compartments
  • VCB restrictions plates to prevent improper breaker insertion
  • Lifting device interlocks with section to assure safe transfer of breaker
  • Ease of handling – breakers are ~100 lbs lighter than competitors offering

Reliability

  • Combination of electrical/mechanical interlocks for VCB opening/closing and insertion/extraction
  • Trip free and automatic spring discharge on breakers mechanism
  • Mechanical position indicator to show VCB position
  • Voltage transformer blown-fuse indication
  • Breaker cannot be closed when it is in an undefined position with the compartment
  • Breaker cannot be racked in until secondary disconnect plug is connected

Ease of Maintenance

  • Front mounted, easily accessible operating mechanism
  • Simplified operating mechanism with only ~86 parts
  • Only 7 spare parts needed to completely refresh the VCB operating mechanism
  • No special tools required for maintenance
  • Integrated manual spring charging handle