Contacto

Menú de inicio

Languages

Embedded Power - AC-DC Power Supplies
CLP Series
City & Travel

CLP

The CLP is a high density 2x4 form factor AC to 12Vdc power supply providing up to 200W of power for embedded applications requiring high availability from a compact size. With the ability to adapt to either fan or conductive plate cooling, the CLP power supply offers a great solution for OEMs requiring design flexibility of power supplies used in their applications. The module offers greater than 91% peak efficiency assuring economical, long life performance.

Power Modules Input Input Range Vout Iout Efficiency Buy Now
CLP0212 PDF Icon AC 90 - 264V 12V 16.7A 92% buy_now

 

Features and Benefits

  • Compact size 50.8 mm x 101.6 mm x 36.1 mm (2 in x 4 in x 1.4 in) with density of 18W/in3
  • Universal AC Input Range (90 - 264VAC)
  • Output voltage of 12V (adjustable +/-5%)
  • Maximum output current of 16.7A@ 12Vout (200W)
  • Standby output of 5V or 3.3V @ 0.25A
  • High efficiency with 80 PLUS** Gold Certification
  • Full load capability at 50degC and 1m/s (200LFM) airflow with derating at higher temperatures or lower airflows
  • Remote ON/OFF
  • Output overcurrent protection (non-latching)
  • Overtemperature protection
  • Output overvoltage protection
  • Up to 12ms of holdup time
  • Parallellable with current sharing
  • Active power factor corrected input
  • Conducted EMI - meets CISPR22 (EN55022) and FCC Class A requirements
  • Compliant to RoHS EU Directive 2002/95/EC
  • UL and cUL approved to UL/CSA60950-1, TUV (EN60950-1), CE Mark (for LVD) and CB Report available
  • ISO** 9001 and ISO 14001 certified manufacturing facilities

Applications

  • Test and measurement equipment
  • Embedded designs - Printers, noninvasive medical devices, small LED display signage
  • Networking devices - Wireless Telecom and Datacom equipment

 

Servicios Relacionados

Industrias Relacionados