Contacto

Menú de inicio

Languages

Embedded Power - AC-DC Power Supplies
CCR Series
City & Travel

CCR

The CCR Series is a compact half U height, fanless AC-DC rectifier that offers an alternative means for cooling in end applications such as liquid, conduction, convection or forced air. In a sleek form factor, the CCR reduces the real estate needed for use in hard to reach applications and offers a scalable solution with the ability to stack multiple units in an N+N redundant mode.

Power Modules Input Input Range Vout Iout Efficiency Buy Now
CCR0512FP AC 85 - 264V 12V 42A 93% buy_now

 

Features and Benefits

  • Fanless design - Conduction cooled
  • High power density (20W/in*3)
  • High Efficiency - 95%
  • No power derating at low line
  • I2C/PMBus - Serial Port communication
  • Safety: UL, TUV

Applications

  • 12V Distributed Power Architecture
  • Datacom/Telecom Applications
  • Routers/Switches
  • Automated Test Equipment (ATE)

 

Servicios Relacionados

Industrias Relacionados